Quick, efficient temperature rise verification in control panels
Up to 20% a reduction in temperature by 5°C in the control panel extends service life. Therefore temperature rise verification is essential and requested by the standard IEC 61439-1.
Up to 20% a reduction in temperature by 5°C in the control panel extends service life. Therefore temperature rise verification is essential and requested by the standard IEC 61439-1.