Contact us

IBMS Solution

The IBMS platform allows the integration of single or multiple disciplines such as comfort, heating, ventilation and air conditioning, power, lighting, fire safety and security. With the integrated management station all disciplines can be monitored and controlled in real time from one platform, instead of having to access multiple systems.
modify filename of the image for SEO purposes
The IBMS platform allows the integration of single or multiple disciplines such as comfort, heating, ventilation and air conditioning, power, lighting, fire safety and security. With the integrated management station all disciplines can be monitored and controlled in real time from one platform, instead of having to access multiple systems.