Solid Edge Harness Design
For example, connector tables are automatically populated as wires are added, terminals selected, and wire tables generated. A powerful parts selector automatically configures and selects terminals, seals and wires for each connector, including allowances for add-ons and knock-offs. This speeds the harness design and eliminates the major source of problems found in the traditional design process. Once a harness is complete, powerful reporting capabilities can be used to generate the documentation required for manufacturing. The reports are generated directly from the design drawing, ensuring fast and accurate information. This can significantly reduce production lead times and prevent manufacturing errors.Solid Edge Harness Design contains robust part and model repositories, which support …
For example, connector tables are automatically populated as wires are added, terminals selected, and wire tables generated. A powerful parts selector automatically configures and selects terminals, seals and wires for each connector, including allowances for add-ons and knock-offs. This speeds the harness design and eliminates the major source of problems found in the traditional design process. Once a harness is complete, powerful reporting capabilities can be used to generate the documentation required for manufacturing. The reports are generated directly from the design drawing, ensuring fast and accurate information. This can significantly reduce production lead times and prevent manufacturing errors.Solid Edge Harness Design contains robust part and model repositories, which support …