SIPROTEC Dashboard

SIPROTEC Dashboard enables power grid operators to monitor the operational status of their protection devices and optimize maintenance activities. The application is optimized for use on mobile devices and provides a quick, on-the-go overview about e.g., the status of protection relays in the field or critical deviations from standard device operation.
SIPROTEC Dashboard enables power grid operators to monitor the operational status of their protection devices and optimize maintenance activities. The application is optimized for use on mobile devices and provides a quick, on-the-go overview about e.g., the status of protection relays in the field or critical deviations from standard device operation.