SINEMA Remote Connect Edge client
The SINEMA Remote Connect Edge client is hereby enabled as an application on the SCALANCE LPE9403 and provided as a download. With the SINEMA Remote Connect Edge client on the SCALANCE LPE9403, applications for remote access can be implemented.
![SINEMA Remote Connect Edge client SINEMA Remote Connect Edge client](https://assets.new.siemens.com/siemens/assets/api/uuid:d5e2b340aa82007b2be64d9b2ba5cc4507caa82c/width:100/quality:low/SINEMA-Remote-Connect-Edge-client.jpg)
The SINEMA Remote Connect Edge client is hereby enabled as an application on the SCALANCE LPE9403 and provided as a download. With the SINEMA Remote Connect Edge client on the SCALANCE LPE9403, applications for remote access can be implemented.