SIGUARD®DSA
SIGUARD® DSA, the fully automated and integrated stability assessment solution increases the situational awareness in the control room. It enables fast and accurate decisions to make smarter use of the existing transmission grid capacity to transport up to 30% more power through the existing transmission lines. It connects the operation and the planning worlds towards building a digital twin and paves the way for autonomously operating power grid.
![](https://assets.new.siemens.com/siemens/assets/api/uuid:ff49ac94-644f-45ef-987f-46555d1c7b30/width:100/quality:low/Siguard-DSA-TSO-ImageSlider.jpg)
SIGUARD® DSA, the fully automated and integrated stability assessment solution increases the situational awareness in the control room. It enables fast and accurate decisions to make smarter use of the existing transmission grid capacity to transport up to 30% more power through the existing transmission lines. It connects the operation and the planning worlds towards building a digital twin and paves the way for autonomously operating power grid.