Protect personnel

Inspection of hazardous areas is only possible during plant shutdown or when it is considered safe to enter. ANYmal reduces the number of inspections by personnel in such areas, ensuring proper maintenance and business continuity without putting personnel at risk. Legal and operational requirements can thus be met with less effort.
anymal-x-inspecting-mission-outdoors.jpg
Inspection of hazardous areas is only possible during plant shutdown or when it is considered safe to enter. ANYmal reduces the number of inspections by personnel in such areas, ensuring proper maintenance and business continuity without putting personnel at risk. Legal and operational requirements can thus be met with less effort.