Lighting Control
Lighting Control uses smart sensors embedded in lighting fixtures collecting data 65 times a second, a mesh grid network and software to create an occupancy-based lighting system for buildings. Customers achieve energy savings of up to 75%. Data from sensors is also made available for additional applications, such as occupancy analysis, traffic pattern identification and occupant safety solutions.

Lighting Control uses smart sensors embedded in lighting fixtures collecting data 65 times a second, a mesh grid network and software to create an occupancy-based lighting system for buildings. Customers achieve energy savings of up to 75%. Data from sensors is also made available for additional applications, such as occupancy analysis, traffic pattern identification and occupant safety solutions.